Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm

Energy chain E06 series
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
E06.10.018.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain E06 series
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.7 mm
Max. cable diameter
Max. cable diameter
6.5 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
28,50 EUR
0,57 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E06.10.018.028,50 EUR
Energy chain E06 series | split crossbar along the outer radius | inner height: 10.7mm