Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm

easy chain E16 series
igus-icon-lupe
E16.2.040.0 technical drawing
igus-icon-lupe
E16.2.040.0 technical drawing
igus-icon-lupe
E16.2.040.0 technical drawing
igus-icon-lupe
1 z 4
easy chain E16 series
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
25 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
23 mm
Bend radius [R]
Bend radius [R]
40 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
33,33 EUR
1,01 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : E16.2.040.033,33 EUR
Energy chain E16 series | split crossbar along the outer radius | inner height: 32mm