Energy chain Z14 series | split crossbar along the inner radius | inner height: 19mm

easy chain Z14 series
igus-icon-lupe
Z14.1.028.0 technical drawing
igus-icon-lupe
Z14.1.028.0 technical drawing
igus-icon-lupe
Z14.1.028.0 technical drawing
igus-icon-lupe
1 z 4
easy chain Z14 series
Energy chain Z14 series | split crossbar along the inner radius | inner height: 19mm
Energy chain Z14 series | split crossbar along the inner radius | inner height: 19mm
Energy chain Z14 series | split crossbar along the inner radius | inner height: 19mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
19 mm
Max. cable diameter
Max. cable diameter
13 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
29,70 EUR
0,90 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : Z14.1.028.029,70 EUR
Energy chain Z14 series | split crossbar along the inner radius | inner height: 19mm