Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm

easy chain Z08 series
igus-icon-lupe
Z08.10.028.0 technical drawing
igus-icon-lupe
Z08.10.028.0 technical drawing
igus-icon-lupe
Z08.10.028.0 technical drawing
igus-icon-lupe
1 z 4
easy chain Z08 series
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.6 mm
Max. cable diameter
Max. cable diameter
10 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
10 mm
Bend radius [R]
Bend radius [R]
28 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
32,00 EUR
0,64 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : Z08.10.028.032,00 EUR
Energy chain Z08 series | split crossbar along the inner radius | inner height: 14.6mm