Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm

Energy tube R167 series
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
167.050.100.0.+ technical drawing
igus-icon-lupe
1 z 4
Energy tube R167 series
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
50 mm
Max. cable diameter
Max. cable diameter
46 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
100 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
122,40 EUR
6,80 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 167.050.100.0.+122,40 EUR
Energy tube R167 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 50mm
Nejste si jisti, zda se bude hodit?