Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm

energy tube R118 series
igus-icon-lupe
118.025.063.0 technical drawing
igus-icon-lupe
118.025.063.0 technical drawing
igus-icon-lupe
118.025.063.0 technical drawing
igus-icon-lupe
1 z 4
energy tube R118 series
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
21 mm
Max. cable diameter
Max. cable diameter
17 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
25 mm
Bend radius [R]
Bend radius [R]
63 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
57,75 EUR
1,75 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 24 - 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 118.025.063.057,75 EUR
Energy tube R118 | Cost effective, protection against dirt and swarf | inner height: 21mm