Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm

Energy tube R158 series
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
158.040.100.0.+ technical drawing
igus-icon-lupe
1 z 4
Energy tube R158 series
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
37 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
40 mm
Bend radius [R]
Bend radius [R]
100 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
91,52 EUR
4,16 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 158.040.100.0.+91,52 EUR
Energy tube R158 | Cost effective, protection against dirt and swarf, openable along the outer radius | inner height: 40mm