Energy tube R157 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 40mm

Energy tube R157 series
igus-icon-lupe
157.088.125.0.+ technical drawing
igus-icon-lupe
157.088.125.0.+ technical drawing
igus-icon-lupe
157.088.125.0.+ technical drawing
igus-icon-lupe
1 z 4
Energy tube R157 series
Energy tube R157 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 40mm
Energy tube R157 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 40mm
Energy tube R157 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 40mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
40 mm
Max. cable diameter
Max. cable diameter
37 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
88 mm
Bend radius [R]
Bend radius [R]
125 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
Cena na vyžádání
včetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 157.088.125.0.+Cena na vyžádání
Energy tube R157 | Cost effective, protection against dirt and swarf, openable along the inner radius | inner height: 40mm
Nejste si jisti, zda se bude hodit?