Series 15350 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 86mm

<p>e-chain 15350<br></p>
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
15350.05.150.0 technical drawing
igus-icon-lupe
1 z 4
<p>e-chain 15350<br></p>
Series 15350 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 86mm
Series 15350 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 86mm
Series 15350 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 86mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
86 mm
Max. cable diameter
Max. cable diameter
62 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
150 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
166,32 EUR
15,12 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 15350.05.150.0166,32 EUR
Series 15350 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 86mm