Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

<p>e-chain 14240<br></p>
igus-icon-lupe
14240.05.135.0 technical drawing
igus-icon-lupe
14240.05.135.0 technical drawing
igus-icon-lupe
14240.05.135.0 technical drawing
igus-icon-lupe
1 z 4
<p>e-chain 14240<br></p>
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
62 mm
Max. cable diameter
Max. cable diameter
56 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
50 mm
Bend radius [R]
Bend radius [R]
135 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
113,08 EUR
10,28 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 14240.05.135.0113,08 EUR
Series 14240 | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm