Series 14140 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm

<p>e-chain 14140<br></p>
igus-icon-lupe
14140.055.550.0 technical drawing
igus-icon-lupe
14140.055.550.0 technical drawing
igus-icon-lupe
14140.055.550.0 technical drawing
igus-icon-lupe
1 z 4
<p>e-chain 14140<br></p>
Series 14140 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
Series 14140 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
Series 14140 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
55 mm
Bend radius [R]
Bend radius [R]
550 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
Cena na vyžádání
včetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 14140.055.550.0Cena na vyžádání
Series 14140 | Crossbars every 2nd link: openable along the inner and outer radius | Inner height: 56mm