Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm

<p>e-chain 14040</p>
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
14040.182.135.0 technical drawing
igus-icon-lupe
1 z 5
<p>e-chain 14040</p>
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
56 mm
Max. cable diameter
Max. cable diameter
50 mm
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
183 mm
Bend radius [R]
Bend radius [R]
135 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
Cena na vyžádání
včetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 14040.182.135.0Cena na vyžádání
Series 14040 | Crossbars every link: openable along the inner and outer radius | Inner height: 56mm