Energy chain B15i series | Openable from one side along the inner radius | Inner height: 17mm

<p>B15i series</p>
igus-icon-lupe
B15I.015.038.0 technical drawing
igus-icon-lupe
B15I.015.038.0 technical drawing
igus-icon-lupe
B15I.015.038.0 technical drawing
igus-icon-lupe
1 z 4
<p>B15i series</p>
Energy chain B15i series | Openable from one side along the inner radius | Inner height: 17mm
Energy chain B15i series | Openable from one side along the inner radius | Inner height: 17mm
Energy chain B15i series | Openable from one side along the inner radius | Inner height: 17mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
17 mm
Max. cable diameter
Max. cable diameter
14 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
38 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
36,63 EUR
1,11 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : B15I.015.038.036,63 EUR
Energy chain B15i series | Openable from one side along the inner radius | Inner height: 17mm