Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm

<p>B17 series</p>
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
B17.1.048.0 technical drawing
igus-icon-lupe
1 z 4
<p>B17 series</p>
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
32 mm
Max. cable diameter
Max. cable diameter
28 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
48 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
38,28 EUR
1,16 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : B17.1.048.038,28 EUR
Energy chain B17 series | Openable from one side along the outer radius | Inner height: 32mm