Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm

Energy chain 11.031 series
igus-icon-lupe
11.031.045.A technical drawing
igus-icon-lupe
11.031.045.A technical drawing
igus-icon-lupe
11.031.045.A technical drawing
igus-icon-lupe
1 z 4
Energy chain 11.031 series
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
23 mm
Max. cable diameter
Max. cable diameter
21 mm
Opening principle
Opening principle
Non-openable
Inner width [Bi]
Inner width [Bi]
31 mm
Bend radius [R]
Bend radius [R]
45 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
35,64 EUR
1,08 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 11.031.045.A35,64 EUR
Energy chain 11.031 series | One-piece, non-openable | Inner height: 23mm