Energy chain 14 series | Openable in the inner radius | Inner height: 20mm

<p>energy chain 14 series</p>
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
14.1.028.0 technical drawing
igus-icon-lupe
1 z 4
<p>energy chain 14 series</p>
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
20 mm
Max. cable diameter
Max. cable diameter
16 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
15 mm
Bend radius [R]
Bend radius [R]
28 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
29,70 EUR
0,90 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 14.1.028.029,70 EUR
Energy chain 14 series | Openable in the inner radius | Inner height: 20mm