Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm

<p>Energy chain 074 series</p>
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
074.06.018.0 technical drawing
igus-icon-lupe
1 z 4
<p>Energy chain 074 series</p>
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
11.5 mm
Max. cable diameter
Max. cable diameter
8.5 mm
Opening principle
Opening principle
Openable along inner radius
Inner width [Bi]
Inner width [Bi]
6 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
25,00 EUR
0,50 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie do 72 hodín

Seznam dílů

(1)
e-chain®
Díl č. : 074.06.018.025,00 EUR
Energy chain 074 series | Openable along the inner radius from one side with film hinge | Inner height: 11.5mm
Nejste si jisti, zda se bude hodit?