Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm

<p>Energy chain B097 series</p>
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
B09.16.028.0 technical drawing
igus-icon-lupe
1 z 4
<p>Energy chain B097 series</p>
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
14.3 mm
Max. cable diameter
Max. cable diameter
12 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
28 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
44,00 EUR
0,88 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : B09.16.028.044,00 EUR
Energy chain B09 series | Openable along the outer radius, from one side | Inner height: 14.3mm
Nejste si jisti, zda se bude hodit?