Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm

Energy chain B07 series
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
B07.16.018.0 technical drawing
igus-icon-lupe
1 z 4
Energy chain B07 series
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
10.3 mm
Max. cable diameter
Max. cable diameter
8 mm
Opening principle
Opening principle
Openable along outer radius
Inner width [Bi]
Inner width [Bi]
16 mm
Bend radius [R]
Bend radius [R]
18 mm

Struktura článku & výpočet ceny

Excentrické posuvyinfo
info
Celková cena
40,50 EUR
0,81 EUR / Článek řetězuvčetně DPH a ceny za dopravu
pripravené na odoslanie za 24 až 48 hodín

Seznam dílů

(1)
e-chain®
Díl č. : B07.16.018.040,50 EUR
Energy chain B07 series | Openable along the outer radius, from one side | Inner height: 10.3mm
Nejste si jisti, zda se bude hodit?