PMA-COFLEX-LNO
In combination with slotted PMA corrugated tubes and divisible PMA counter nuts GTN. For retrofits or repairs in mechanical engineering or plant construction  
Features: - Specially modified polyamide 6
- IP54 one-piece, two-part fitting
- Self-extinguishing
- Free of halogens and cadmium
- Outstanding impact resistance
- Temperature range: -40°C to +105°C;
 short-term to +160°C
- Outstanding impact resistance
- Feature: The tube can also be assembled by pushing the tube into the pre-assembled fitting
- Delivery: Fitting is delivered open