Lengths: 300 mm, 500 mm and 1000 mm (flexible range)
Material: Flexible shaft: Burnished steel, plastic guard: Rilsan connecting piece: Stainless steel 1.4305
For all journal diameters (10, 12, 14 mm).
Flexible installation.
Space saving.
Ordering number | d1 | d2 | d3 | d4 | l2 | sg | E1 | E2 | E3 | L | Total length | n max |
T max. |
min. bending radius |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [Nm] | [mm] | ||||||
FS-06-300-Z12X120-AA | 14H7 | 12h7 | 21 | 6 | 120 | M4 | 8,5 | 36,5 | 14,5 | 300 | 457 | 100 | 3 | 101,67 EUR | |||
FS-06-500-Z12X120-AA | 14H7 | 12h7 | 21 | 120 | M4 | 8,5 | 36,5 | 14,5 | 500 | 657 | 100 | 3 | 116,74 EUR | ||||
FS-08-500-Z12X120-AA | 14H7 | 12h7 | 21 | 8 | 120 | M4 | 8,5 | 36,5 | 14,5 | 500 | 657 | 100 | 4,5 | 132,21 EUR | |||
FS-08-1000-Z12X120-AA | 14H7 | 12h7 | 21 | 120 | M4 | 8,5 | 36,5 | 14,5 | 1000 | 1157 | 100 | 4,5 | 149,63 EUR |
Díl č. | Možnost | |||||
---|---|---|---|---|---|---|
STY-WT-213 | Hliník, pokoveno, bezbarvé | SLW-/SLWE-1040 | ||||
STY-WT-214 | Hliník, pokoveno, bezbarvé | SLW-/SLWE-1040 | ||||
STY-WT-215 |