Lowering costs and raising service life with no lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglidur® polymer plain bearings.
The igus® plain bearings range includes sleeve bearings, flange bearings, thrust washers, piston rings, clip-on plain bearings and many other designs. iglidur® plain bearings always offer a solution – either from the catalogue range or as custom-made plain bearing special solution. No minimum quantity!
iglidur® bearings are suitable for all moving applications - from automotive mass production and special mechanical engineering, from underwater applications to the food or tobacco industry, for resistance to extreme temperatures and chemicals and for simple sheet-metal bushings.
Pondelí až pátek od 7:00 do 20:00.Sobota od 8:00 do 12:00.
24h